Date | Alarm |
---|---|
19.2.2025 14:27:37 | Production running with: 12 p/m |
19.2.2025 14:27:32 | Warning: Drives are in automatic |
19.2.2025 14:27:27 | System running |
19.2.2025 14:27:21 | Alarm: Stock level too high: 100 % |
19.2.2025 14:27:16 | Production running with: 32 p/m |
19.2.2025 14:27:11 | Warning: Drives are in automatic |
Chrome | 37040 |
Firefox | 3801 |
IE | 1689 |
Time | Motor 1 | Motor 2 | Motor 3 |
---|---|---|---|
14:27:37
|
20
|
10
|
10
|
14:27:32
|
20
|
10
|
10
|
14:27:27
|
20
|
10
|
7.4600005
|
14:27:21
|
20
|
10
|
60.000004
|
14:27:16
|
20
|
10
|
60.000004
|
14:27:11
|
20
|
10
|
60.000004
|